Información de empaque
Encapsulado | Pines SOIC (D) | 8 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 75 | TUBE |
Características para THS4031
- Ultra-low 1.2nV/√ Hz voltage noise
- High Speed:
- 100MHz bandwidth [G = 2 (–1), –3dB]
- 100V/µs slew rate
- Very low distortion
- THD = –81dBc (f = 1MHz, RL = 150Ω)
- THD = –96dBc (f = 1MHz, RL = 1kΩ)
- Low 0.3mV (typical) input offset voltage
- 200mA output current drive (typical)
- Typical operation from ±4.5V to ±16V
- Offset nulling pins on the THS4031
Descripción de THS4031
The THS4031 and THS4032 (THS403x) are ultra-low voltage noise, high-speed voltage feedback amplifiers that are an excellent choice for applications requiring low voltage noise, including communications and imaging. The single-amplifier THS4031 and the dual-amplifier THS4032 offer very good AC performance with 100MHz bandwidth (G = 2), 100V/µs slew rate, and 70ns settling time (0.1%). The THS403x are unity-gain stable with 120MHz bandwidth. These amplifiers have a high drive capability of 200mA and draw only 7.5mA supply current per channel. With –96dBc of total harmonic distortion (THD) at f = 1MHz and a very low noise of 1.2nV/√ Hz, the THS403x are designed for applications requiring low distortion and low noise such as buffering analog-to-digital converters.