Características para THS4211EVM
- Power supply: single 4.5 to 15 Vdc, dual +/-2.5Vdc to +/-7.5 Vdc
- Input impedance is 50Ω for Vin- and Vin+
- Default load resistance is 500Ω
- Power down connection uses test points (THS4215 only)
- Connectors are -Vs, GND, +Vs, In+, In-, Out
- Input/Output connectors are SMA, and power connectors are banana
Descripción de THS4211EVM
The THS4211EVM and THS4215EVM are designed to demonstrate the functionality and versatility of the device. There are three versions of the EVM: gains ≥+2/-1 with shutdown (THS4215EVM), gains ≥+2/-1 without shutdown (THS4211EVM), and noninverting unity gain configuration w/o shutdown(THS4211EVM-UG). The EVM is ready for power, input signal, and test instruments. Gain is adjustable by changing the feedback and gain resistors.