Características para THS4303EVM
- Fixed gain of 10V/V amplifier
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range:
- Single supply +3V to +5V
- Split supply +/-1.65 to +/-2.5V
- Power supply via banana jack connectors
- Power down function
Descripción de THS4303EVM
The THS4303 evaluation module (EVM) User's Guide is included within the THS4303 Datasheet.
The THS4303 EVM provides a platform for evaluating the THS4303 wideband, fixed-gain amplifier. The user needs only power, input signal, and test instrument to operate the EVM. The THS4303 offers high bandwidth, high slew rate, low noise, and low distortion.
Applications:
- Test and Measurement Systems
- Signal Acquisition Chains, ADC Preamplifier
- DAC Output Buffers
- Communications (Narrowband Applications)
- Basestation Receive Channels
- IF Amplifier
- Medical and Industrial Imaging
- Automatic Test Equipment
- Broadcast Video