Información de empaque
Encapsulado | Pines SOP (NS) | 14 |
Rango de temperatura de funcionamiento (℃) 0 to 70 |
Cant. de paquetes | Transportador 2,000 | LARGE T&R |
Características para TL074A
- High slew rate: 20 V/µs (TL07xH, typ)
- Low offset voltage: 1 mV (TL07xH, typ)
- Low offset voltage drift: 2 µV/°C
- Low power consumption: 940 µA/ch (TL07xH, typ)
- Wide common-mode and
differential voltage ranges
- Common-mode input voltage range includes V CC+
- Low input bias and offset currents
- Low noise: V n = 18 nV/√ Hz (typ) at f = 1 kHz
- Output short-circuit protection
- Low total harmonic distortion: 0.003% (typ)
- Wide supply voltage: ±2.25 V to ±20 V, 4.5 V to 40 V
Descripción de TL074A
The TL07xH (TL071H, TL072H, and TL074H) family of devices are the next-generation versions of the industry-standard TL07x (TL071, TL072, and TL074) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1 mV, typical), high slew rate (20 V/µs), and common-mode input to the positive supply. High ESD (1.5 kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to 125°C enable the TL07xH devices to be used in the most rugged and demanding applications.