Información de empaque
Encapsulado | Pines WQFN (RTE) | 16 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para TLA2528
- Small package size:
- 3-mm × 3-mm WQFN
- 8 channels configurable as any
combination of:
- Up to 8 analog inputs, digital inputs, or digital outputs
- GPIOs for I/O
expansion:
- Open-drain, push-pull digital outputs
- Wide operating ranges:
- AVDD: 2.35 V to 5.5 V
- DVDD: 1.65 V to 5.5 V
- –40°C to +85°C temperature range
- I2C interface:
- Up to 3.4 MHz (high-speed mode)
- 8 configurable I2C addresses
- Programmable
averaging filters:
- Programmable sample size for averaging
- Averaging with internal conversions
- 16-bit resolution for average output
Descripción de TLA2528
The TLA2528 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for ADC conversion processes.
The TLA2528 communicates via an I2C-compatible interface and supports standard-mode (100 kHz), fast-mode (400 kHz), fast-mode plus (1 MHz), and high-speed mode (3.4 MHz). Up to eight I2C addresses can be selected for the TLA2528 by connecting a resistor on the ADDR pin.