Características para TLC6C5712EVM
- 12-Channel constant current output, up to 50mA per channel, programmable via an external resistor
- SPI communication interface
- 256-step linear programmabiliy for each channel
- 6 PWM inputs, programmable channel mapping capability via SPI interface
- Full diagnostics such as Open load detection, short to GND detection, short LED detection, adjacent pin short detection etc
Descripción de TLC6C5712EVM
TLC6C5712EVM is designed for evaluating TLC6C5712, which is a 12-channels linear constant current led driver IC, it can support current up to 75mA per channel. It also has full protection & diagnostics functions, such as LED open protection, LED short , Adjacent Pin short fault detection and etc.