Características para TLV2553EVM-PDK
- Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of TLV2553 ADC
- No external power supply required
- Ships with PHI controller that provides a convenient interface to TLV2553EVM over USB 2.0 (or higher) for power delivery, as well as digital input/output
- Easy-to-use evaluation software for Windows® operating systems
- Software suite includes graphical tools for
- Multichannel data capture
- Output-code histogram generation and FFT analysis
- Provision for exporting data to text file for post processing
Descripción de TLV2553EVM-PDK
The TLV2553 evaluation module (EVM) performance development kit (PDK) is a platform for evaluating the TLV2553 successive approximation register (SAR) analog-to-digital converter (ADC).
The evaluation kit includes the TLV2553EVM, precision host interface (PHI) controller board, and computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.