Información de empaque
Encapsulado | Pines SOT-23 (DBV) | 5 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para TLV3701-Q1
- Qualified for Automotive Applications
- ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
- Low Supply Current ...560 nA/Per Channel
- Input Common-Mode Range Exceeds the Rails ...0.1 V to VCC + 5 V
- Supply Voltage Range ...2.7 V to 16 V
- Reverse Battery Protection Up to 18 V
- Push-Pull CMOS Output Stage
- Specified Temperature Range
- 40°C to 125°C - Automotive Grade
- Ultrasmall Packaging
- 5-Pin SOT-23 (TLV3701)
- Universal Op-Amp EVM (Reference SLOU060 for more information)
- APPLICATIONS
- Low Power Automotive Systems
- Security Detection Systems
Descripción de TLV3701-Q1
The TLV370x is Texas Instruments first family of nanopower comparators with only 560 nA per channel supply current, which make this device ideal for low power applications.
The TLV370x has a minimum operating supply voltage of 2.7 V over the extended temperature range
(TA = 40°C to 125°C), while having an input common-mode range of 0.1 to VCC + 5 V. The low supply current makes it an ideal choice for low power applications where quiescent current is the primary concern. Reverse battery protection guards the amplifier from an over-current condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.
Devices are available in SOIC with the singles in the small SOT-23 package. Other package options may be made available upon request.