TLV61046AEVM-833 Evaluation Board - 28-V Output Voltage Boost Converter Integrating Diode and Isolation MOSFET angled board image

TLV61046AEVM-833

Placa de evaluación: convertidor de refuerzo de tensión de salida de 28 V, diodo integrado y MOSFET

Precios

Cant. Precio
+

Características para TLV61046AEVM-833

  • Output voltage up to 28 V
  • Operating input voltage from 1.8 V to 5.5 V
  • Integrating power diode and isolation MOSFET
  • Output short circuit protection
  • True disconnection between input and output during shutdown

Descripción de TLV61046AEVM-833

The TLV61046AEVM helps to evaluate the electrical and thermal performance of the boost converter TLV61046A which integrates both a freewheeling diode and an isolation MOSFET. The external components of the TLV61046AEVM are selected to cover most of the normal applications. These components can be modified according to the TLV61046A datasheet to meet the special requirement.

Precios

Cant. Precio
+