Características para TLV62084EVM-828
- Input Voltage Range: 2.7V to 6V
- Output Current of 2A
- 100% Duty Cycle for Lowest Dropout
- Output Discharge Function
- Power Good Output
Descripción de TLV62084EVM-828
The TLV62084EVM-828 is designed to help the user easily evaluate and test the operation and functionality of the TLV62084. The EVM converts a 2.7-V to 6-V input voltage to a regulated output voltage of 1.2V at up to 2A output current. The TLV62084 comes in a small 2.0 x 2.0 mm² SON package.