Características para TLV62090EVM-125
- 2.5 V to 5.5 V Input Voltage Range
- DCS™ Control
- 95% Converter Efficiency
- Power Save Mode
- 20 µA Operating Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- 1.4 MHz Typical Switching Frequency
- 0.8 V to VIN Adjustable Output Voltage
- Output Discharge Function
- Adjustable Softstart
- Two Level Short Circuit Protection
- Output Voltage Tracking
- Wide output capacitance selection
Descripción de TLV62090EVM-125
The TLV62090EVM-125 is a fully assembled and tested circuit for evaluating the TLV62090. The TLV62090 is a step-down converter that operates with an input voltage between 2.5 V and 6 Vdc, an output voltage of 1.8 V using external resistors, and can deliver up to 3000 mA of continuous current. The converter has a programmable soft-start, a power-out good status, and several other safety features. See the data sheet for the complete description. The user’s guide describes the TLV62090 evaluation module (EVM) and how to perform a stand-alone evaluation or interface with a host or a system.