Características para TLV62095EVM-840
- Input Voltage Range: 2.5V to 5.5V
- Output Current of 4A
- Adjustable Soft Start
- Two Level Short Circuit Protection
Descripción de TLV62095EVM-840
The TLV62095EVM-840 is designed to help the user easily evaluate and test the operation and functionality of the TLV62095. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8V at up to 4A output current. The TLV62095 comes in a small 3.0 x 3.0 mm² QFN package.