Información de empaque
Encapsulado | Pines SOT-23-THN (DDC) | 6 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 250 | SMALL T&R |
Características para TLV6703
- Wide supply voltage range: 1.8 V to 18 V
- Adjustable threshold: down to 400 mV
- High threshold accuracy:
- 0.5% Max at 25°C
- 1.0% Max over temperature
- Low quiescent current: 5.5 µA (Typ)
- Open-drain output
- Internal hysteresis: 5.5 mV (Typ)
- Temperature range: –40°C to +125°C
- Package: thin SOT-23-6
- WSON-6
Descripción de TLV6703
The TLV6703 high voltage comparator operates over a 1.8-V to 18-V range. The TLV6703 has a high-accuracy comparator with an internal 400-mV reference and an open-drain output rated to 18 V for precision voltage detection. The monitored voltage can be set with the use of external resistors.
The OUT pin is driven low when the voltage at the SENSE pin drops below (VIT–), and goes high when the voltage returns above the respective threshold (VIT+). The comparator in the TLV6703 includes built-in hysteresis for filtering to reject brief glitches, thereby ensuring stable output operation without false triggering.
The TLV6703 is available in a Thin SOT-23-6 package and a leadless WSON-6; all package variants are specified over the junction temperature range of –40°C to +125°C.