TLV70028EVM-463 TLV70028EVM-463 Evaluation Module angled board image

TLV70028EVM-463

Módulo de evaluación TLV70028EVM-463

Precios

Cant. Precio
+

Características para TLV70028EVM-463

  • Low Cost
  • Stable with 0.1µF Ceramic Output Cap
  • Low Power IQ = 29µA
  • 2% Accuracy
  • Low Output Noise, 55mVRMS (No Bypass Cap Required)
  • Low PSRR 80dB @ 1kHz

Descripción de TLV70028EVM-463

The TLV70028EVM-463 facilitates evaluation of the TLV70028 200mA, low IQ, low dropout regulator in the DSE (1.5 x 1.5mm SON-6) package.

Precios

Cant. Precio
+