Características para TMDS273GPEVM
- Designed to be used with AWR2243BOOST EVM
- RJ45 Ethernet port capable of 100Mb or 10Mb speeds
- Dual CAN-FD interfaces
- On-board XDS-110 emulator
- On-board power measurement capabilities
Descripción de TMDS273GPEVM
The AM273x EVM is a standalone test, development, and evaluation module (EVM) that lets developers evaluate AM273x's functionality and develop prototypes for a variety of applications.
The EVM is equipped with a Sitara™ AM2732 microcontroller along with additional components to allow the user to make use of the various device interfaces including the CSI-2 RX, Ethernet, dual CAN-FD, and others to easily create prototypes. On-board current measurement capabalities are available to monitor power consumption for power conscious applications. The supplied USB cable paired with embedded emulation logic allows for emulation and debugging using standard development tools such as TI's Code Composer Studio.