Características para TMDSIDK437X
Hardware Specifications
- AM4379/AMIC120 Arm® Cortex®-A9
- 1GB DDR3
- QSPI-NOR flash
- Discrete power solution
- Industrial communication interfaces
- EnDat connectivity for motor feedback control
- On-board 2Mp camera (camera interface not available on AMIC120)
Software and Tools
- Processor SDK (Linux and TI-RTOS)
- Code Composer Studio integrated development environment (IDE)
- Application stacks for industrial communication protocols
- Sample industrial applications
- Industrial software for PRU-ICSS
Connectivity
- EtherCAT
- EnDat 2.2
- BiSS C
- PROFINET
- CANOpen
- PROFIBUS
- POWERLINK
- Ethernet/IP
- SERCOS III
- IEC61850
- PWM
- Motor axis position feedback
- Up to 3-phase motor drive connector
- Sigma Delta decimation filter
- Digital inputs and outputs (I/O)
- SPI
- UART
- JTAG
System Requirements
For evaluation of sample industrial applications:
- EtherCAT/PROFIBUS master/PLC equipment (not included) to communicate with the AM437x IDK
- Up to 3-phase motor with optional position feedback sensing (not included)
For application development:
- Windows XP/7 based workstation
- Industrial software development kit
- Code Composer Studio IDE
Descripción de TMDSIDK437X
The AM437x/AMIC120 Industrial Development Kit (IDK) is an application development platform for evaluating the industrial communication and control capabilities of Sitara™ AM4379, AM4377 and AMIC120 processors for industrial applications.
The AM4379, AM4377 and AMIC120 processors are ideal for industrial communications, industrial control, and industrial drives applications. The AM437x and AMIC120 processors integrate a quad-core Programmable Real-time Unit (PRU) that has been architected to implement the real-time communication technologies used in a broad range of industrial automation equipment. It enables low foot print designs with minimal external components and with best in class low power performance.
Target Applications
The IDK hardware and software are designed for industrial applications:
- Industrial drives
- Industrial sensors and I/O units
- Industrial communication gateways
- Programmable logic/automation controllers (PLC/PAC) with integrated industrial communications such as EtherCAT and feedback such as EnDat.