Características para TMDSOSKL137
- Embedded JTAG support via USB
- High-quality 24-bit stereo codec
- Four 3.5mm audio jacks for microphone, line in, speaker and line out
- 4MB Serial Flash and 64MB SDRAM
- Expansion port connector for plug-in modules
- On-board standard IEEE JTAG interface
- +5V universal power supply
- View List - See all Software available in the Kit
Descripción de TMDSOSKL137
The OMAP-L137/TMS320C6747 Floating-Point Starter Kit, developed jointly with Spectrum Digital Inc., is a low-cost development platform designed to speed the development of high-precision applications based on TI's OMAP-L13x applications processors and TMS320C674x fixed-/floating-point DSPs (TMS320C6747, TMS320C6745 and TMS320C6743). The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the starter kit’s full-featured Code Composer Studio™ integrated development environment (IDE) and eXpressDSP™ software which includes the DSP/BIOS™ kernel. This kit also includes a demo version of MontaVista Linux Pro 5.0 tool chain.
The contents of the starter kit (SK) include:- OMAP-L137/TMS320C6747 EVM with 4MB serial Flash and 64MB SDRAM
- Code Composer Studio™ IDE (limited to use on the starter kit)
- Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
- USB cable
- Universal power supply
- AC power cords
- Read Me First document