Características para TMP112EVM
- Evaluate TMP112 device using provided software or prototype on standard 0.1-inch breadboards
- PC software powered by TI GUI Composer supports Windows, Mac and Linux
- Compatible with TMP102
Descripción de TMP112EVM
The TMP112EVM allows users to evaluate the performance of the TMP112 digital temperature sensor. The evaluation module (EVM) comes in a USB-stick form factor, with an onboard MSP430F5528 microcontroller that interfaces with both the host computer and the TMP112 device using an I²C interface. The module is designed with perforations between the sensor and host controller on the EVM board. The perforation allows the user to disconnect the TMP112 for flexibility in their evaluation.