Información de empaque
Encapsulado | Pines SOIC (D) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 2,500 | LARGE T&R |
Características para TMP75B-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Temperature grade 1: –40°C to 125°C
- HBM ESD classification 2
- CDM ESD classification C4B
- Functional Safety-Capable
- Digital output with two-wire serial interface
- Up to 8 pin-programmable bus addresses
- Programmable overtemperature ALERT
- Shutdown mode for power saving
- One-shot conversion mode
- Operating temperature range: –40°C to 125°C
- Operating supply range: 1.4 V to 3.6 V
- Quiescent current:
- 45-µA Active (typical)
- 0.3-µA Shutdown (typical)
- Accuracy:
- ±0.5°C (typical) from –20°C to 85°C
- ±1°C (typical) from –40°C to 125°C
- Resolution: 12 bits (0.0625°C)
- Packages: SOIC-8 and VSSOP-8
Descripción de TMP75B-Q1
The TMP75B-Q1 is an integrated digital temperature sensor with a 12-bit analog-to-digital converter (ADC) that can operate at a 1.8-V supply, and is pin and register compatible with the industry-standard LM75 and TMP75. This device is available in SOIC-8 and VSSOP-8 packages, and requires no external components to sense the temperature. The TMP75B-Q1 is capable of reading temperatures with a resolution of 0.0625°C and is specified over a temperature range of –40°C to 125°C.
The TMP75B-Q1 features SMBus and two-wire interface compatibility, and allows up to eight devices on the same bus with the SMBus overtemperature alert function. The programmable temperature limits and the ALERT pin allow the sensor to operate as a stand-alone thermostat, or an overtemperature alarm for power throttling or system shutdown.
The factory-calibrated temperature accuracy and the noise-immune digital interface make the TMP75B-Q1 the preferred solution for temperature compensation of other sensors and electronic components, without the need for additional system-level calibration or elaborate board layout for distributed temperature sensing.
The TMP75B-Q1 is designed for thermal management and protection of a variety of automotive applications, and is a high-performance alternative to a PCB-mounted NTC thermistor.