TPA2013D1EVM Módulo de evaluación (EVM) TPA2013D1 angled board image

TPA2013D1EVM

Módulo de evaluación (EVM) TPA2013D1

Precios

Cant. Precio
+

Características para TPA2013D1EVM

  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 2.2 W into an 8 Ω Load from a 3.6 V Supply
  • 2.7 W into an 4 Ω Load from a 3.6 V Supply
  • Operates from 1.8 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection

Descripción de TPA2013D1EVM

The TPA2013D1 is a 2.7 W Class-D amplifier with built-in boost converter. It drives up to 2.7 W (10% THD + N) into a 4 Ω speaker from low supply voltages.

The TPA2013D1 audio power amplifier evaluation module (TPA2013D1EVM) is a complete, stand alone audio board. It contains the TPA2013D1 QFN (RGP) Class-D audio power amplifier with an integrated boost converter. All components and the evaluation module are Pb-Free.

Precios

Cant. Precio
+