Características para TPA3126D2EVM
- Supports Multiple Output Configurations
- 2 × 70 W Into a 4-O BTL Load at 24 V, with 10% THD
- Wide Voltage Range: 4.5 V to 26 V
- Efficient Class-D Operation
- Up to 90% Power Efficiency Combined With Low Idle Loss
- Advanced Modulation Schemes
- Programmable Power Limit
Descripción de TPA3126D2EVM
The TPA3126D2EVM allows for the evaluation of the TPA3126D2. This is an efficient class D audio power amplifier for driving 2 bridged-tied stereo speakers at 50W per channel.