TPA6017A2EVM Módulo de evaluación (EVM) TPA6017A2 angled board image

TPA6017A2EVM

Módulo de evaluación (EVM) TPA6017A2

Precios

Cant. Precio
+

Características para TPA6017A2EVM

  • Low supply current: 6 mA
  • Four internal gain settings eliminate feedback resistors
  • 20-pin PowerPAD™ TSSOP surface mount packaging saves board space
  • Drives 3Ohm stereo speakers
  • Fully differential inputs

Descripción de TPA6017A2EVM

The TPA6017A2 is a 2-W stereo audio power amplifier in a 20-pin TSSOP thermally enhanced package capable of delivering 2 W of continuous RMS power per channel into 3-Ohm speakers. Internal gain control minimizes the number of external components needed, simplifying the design, and freeing up board space for other features and further reducing system costs.

Precios

Cant. Precio
+