Características para TPA6139A2EVM
- Two-channel evaluation module (double-sided, plated-through PCB layout)
- 25mW into 32ohm
- Single-ended or balanced analog input
- No output capacitor required
- Shutdown button
- Populated EVM Board
Descripción de TPA6139A2EVM
The TPA6139A2EVM customer evaluation module (EVM) demonstrates the capabilities and operation of the TPA6139A2PW integrated circuit from Texas Instruments. The TPA6139A2PW is a 25mW Pop-Free stereo Head Phone driver designed to reduce component count, board space and cost. It is ideal for single supply electronics where size and cost are critical design parameters
The TPA6139A2 doesn’t require a power supply greater than 3.3V to generate its 25mW output, nor does it require a split rail power supply.
Designed using TI’s patented DIRECTPATH™ technology which integrates a charge pump to generate a negative supply rail that provides a clean, pop-free ground biased output. The TPA6139A2 is capable of driving 25mW into 32ohm and 2Vms into a 600Ohm load. DIRECTPATH also allows the removal of the costly output DC-blocking capacitors. The device has fixed gain single ended inputs with a gain select pin. Using a single resistor on this pin, the designer can choose from 13 internal programmable gain settings to match the line driver with the Codec output level. It also reduces the component count and board space.
Headphone outputs have +/-8kV HBM ESD protection enabling a simple ESD protection circuit. The TPA6139A2 has built-in active mute control with more that 80dB attenuation for pop-free mute on/off control.
The TPA6139A2 is available in a 14-pin TSSOP. For a pin compatible 2vrms line driver see DRV612.
This EVM is configured with two RCA phono input connectors for analog input. The output signal is available on a 3.5mm stereo headphone connector. The power supply is connected via a two-pin, 2.54-mm header.
This evaluation board is designed for testing applications such as set-top boxes, LCD/PDP TVs, Blu-ray Disc&trade DVD players, DVD mini-component systems, home theater-in-a-box (HTIB) systems, or soundcards.