Características para TPS22918EVM
- Input voltage range: 1 V to 5.5 V
- Input Current Range: 0 A to 2 A
- Access to the VIN, VOUT, GND, QOD and ON pins
- Ability to adjust the QOD resistance using on board jumpers
- VIN and VOUT Sense connections for measuring VIN, VOUT, RON or rise time
Descripción de TPS22918EVM
The TPS22918 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS22918 load switch. The TPS22918EVM allows the user to apply different input voltages (1 V to 5.5 V) under different loading conditions (0 A to 2 A) to the TPS22918. Parameters such as the on-resistance, rise time, and output pull-down resistance can be easily and accurately evaluated.