Información de empaque
Encapsulado | Pines VSSOP (DGK) | 8 |
Rango de temperatura de funcionamiento (℃) -40 to 85 |
Cant. de paquetes | Transportador 80 | TUBE |
Características para TPS2391
- Wide Input Supply Range: 36 V to 80 V
- Transient Rating to 100 V
- Programmable Current Limit
- Programmable Current Slew Rate
- Enable Input (EN)
- Fault Timer to Eliminate Nuisance Trips
- Open-Drain Fault Output (FAULT)\
- Requires Few External Components
- 8-Pin MSOP Package
- APPLICATIONS
- 48-V Distributed Power Systems
- Central Office Switching
- Wireless Base Station
Descripción de TPS2391
The TPS2390 and TPS2391 integrated circuits are hot swap power managers optimized for use in nominal 48-V systems. They are designed for supply voltage ranges up to 80 V, and are rated to withstand spikes to 100 V. In conjunction with an external N-channel FET and sense resistor, they can be used to enable live insertion of plug-in cards and modules in powered systems. Both devices provide load current slew rate and peak magnitude limiting, easily programmed by sense resistor value and a single-external capacitor. They also provide single-line fault reporting, electrical isolation of faulty cards, and protection against nuisance overcurrent trips. The TPS2390 latches off in response to current faults, while the TPS2391 periodically retries the load in the event of a fault.