Características para TPS3702CX33EVM-683
- 1% overall accuracy
- Internal hysteresis options of 0.5% and 1%
- Low supply current (8 uA typ)
- Open drain outputs
- SET pin to select ±5% and ±10% thresholds
Descripción de TPS3702CX33EVM-683
The TPS3702CX33EVM-683 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS3702, which is a low power, high accuracy over-voltage and under-voltage detector that is available with fixed threshold options. The EVM circuit is configured to be a reference design for engineering applications requiring both under and over voltage monitoring. Connectors and test points are provided for convenience.