Características para TPS3803Q1EVM
- Major pins of device broken out into onboard testpoints
- Onboard test points
- Onboard jumpers for easy IC configuration and attachement for probes
- Q200-qualified passives in EVM solution
Descripción de TPS3803Q1EVM
The TPS3803Q1EVM evaluation module (EVM) includes the TPS3803-Q1 and TPS3805-Q1 family of supervisory circuits. These supervisor ICs provide circuit initialization and timing supervision primarily for DSPs and processor-based systems. The EVM features two versions of the TPS3803-Q1 device, the TPS3803-01-Q1 and TPS3803G15-Q1, and the TPS3805H33-Q1 device for easy evaluation. The TPS3803G15-Q1 version has a fixed sense threshold voltage and the TPS3803-01-Q1 version has an adjustable SENSE input configured by an external resistor divider. The TPS3805H33-Q1 device has two SENSE inputs and a fixed threshold voltage.