Características para TPS3813Q1EVM
- Major pins of the device are broken out into onboard test points
- Onboard test point to exercise watchdog functionality
- Onboard jumpers for easy IC configuration and attachement for probes
- Q200-qualified passives in EVM solution
Descripción de TPS3813Q1EVM
The TPS3813-Q1 device is a processor supervisory circuit with watchdog functionality for applications that use DSPs, microcontrollers (MCUs) or microprocessors, or are safety critical. The incorporated window watchdog allows for programmable delay and window ratio that can realease a defined reset if the program should hang in any subroutine. Use the TPS3813Q1EVM evaluation module (EVM) to evaluate the device.