Características para TPS3851EVM-780
- High threshold accuracy: 0.8%
- Low IQ: 10 µA (typical)
- Manual reset (MR) input
- Open-drain RESET output
- User-programmable watchdog timer
Descripción de TPS3851EVM-780
The TPS3851EVM-780 evaluation module (EVM) is designed for a typical configuration to evaluate the operation and performance of the TPS3851 low-quiescent current, 0.8% accuracy supervisor with integrated window watchdog timer. The EVM circuit board is configured to be a reference design for engineering applications requiring low-power, high-accuracy voltage monitoring.