Características para TPS3890EVM-775
- High Threshold Accuracy: ±0.5% Typ
- Very Low IQ: 2 µA typ.
- Manual Reset (MR) Input
- Open Drain RESET Output
Descripción de TPS3890EVM-775
The TPS3890EVM-775 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS3890 Low Quiescent Current, 1% Accurate Supervisor with Programmable-Delay. The EVM circuit board is configured to be a reference design for engineering applications requiring low power, high-accurate voltage monitoring.