Características para TPS53681EVM-002
- VIN: 4.5 V to 17 V
- Configurable to 6+2 or 5+3 phases
- Test support for high power ASICs and FPGAs up to 300 A
- Support for dynamic loads
Descripción de TPS53681EVM-002
The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the included PMBus interface.
The device operates using a voltage supply between 4.5 V and 17 V and allows programming and monitoring via the PMBus interface and our Fusion Digital Power™ designer software.