Características para TPS5401EVM-708
- 3.5-V to 42-V Input Voltage Range
- High Efficiency at Light Loads with a Pulse-Skipping Eco-mode Control Scheme
- 116-mA Operating Quiescent Current
- 1.3-mA Shutdown Current
- 100-kHz to 2.5-MHz Switching Frequency
- Synchronizes to External Clock
- Adjustable Slow Start/Sequencing
- UV and OV Power Good Output
- Adjustable UVLO Voltage and Hysteresis
Descripción de TPS5401EVM-708
The TPS5401EVM-708 is a fully assembled and tested circuit for evaluating the TPS5401 Step Down SWIFT Converter. The TPS5401EVM-708 accepts a 7.5V to 35V input and provides a 5V output at 0.5A.