Características para TPS54062EVM-695
- 4.7V to 60V Input Supply Voltage
- Integrated High Side N-Channel MOSFET
- Integrated Low Side N-Channel MOSFET
- Fixed Frequency Peak Current Mode Control
- 1.4 uA Shutdown Current
- 90uA No Load Quiescent Operating Current
- Enable with Hysteresis (for Adjustable Input Voltage UVLO)
- 100kHz to 1.5MHz Adjustable Switching Frequency with RT
- Synchronizes to External Clock
- Low Drop Out, 98% max. Duty Cycle
- 0.8V Internal Voltage Reference
- 2% Reference Over Temperature
- Cycle by Cycle Current Limit, Thermal and Frequency Fold Back Protection
- Internal Slow Start
Descripción de TPS54062EVM-695
The TPS54062EVM-695 is a fully assembled and tested circuit for evaluating the TPS54062 Synchronous Step-Down SWIFT Converter. The TPS54062EVM-695 operates from an 8V to 60V input (24V nominal) and provides a 3.3V output at 50mA.