Características para TPS54073EVM-098
- Separate supply and power stage input voltage terminals
- External compensation for design flexibility
- 2 position terminal to connect external pre-charge voltage to the output
- 1% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Descripción de TPS54073EVM-098
The TPS54073EVM-098 kit allows the designer to easily evaluate the 14 A TPS54073 synchronous buck DC/DC converter for start up into pre-biased loads. A 2 position terminal block is provided to connect an external pre-charge voltage to the output. The input voltage range of the converter is 3.0 V to 3.6 V, the power stage input is 2.2 V to 4.0 V. The output voltage is adjustable down to 0.9 V (module preset to 1.5 V). Other voltages are possible by changing a resistor divider. The TPS54073 is ideal for regulating the voltage in point of load application from a 2.5/3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.