Características para TPS54525EVM-608
- D-CAP2 Mode Enables Fast Transient Response
- Low Output Ripple and Allows Ceramic Output Capacitor
- Wide Input Voltage Range: 4.5V to 18V
- Output Voltage Range: 0.76 V to 5.5 V
- Highly Efficient Integrated FET’s Optimized for Lower Duty Cycle Applications
- High Efficiency, less than 10µA at shutdown
- High Initial Bandgap Reference Accuracy
- Adjustable Soft Start
- 650kHz Switching Frequency
- Cycle by Cycle Over Current Limit
- Power Good output
Descripción de TPS54525EVM-608
The TPS54525EVM-608 evaluation module (EVM) helps designers evaluate the performance of the TPS54525 Synchronous Step-Down Converter with D-CAP2™ Mode. The EVM is a single, synchronous buck converter providing a 1.05 V output at 5.5 A from a 4.5-V to 18-V input. Terminal blocks are provided for input and output. Additional test points and jumper locations are also provided. The EVM may be modified to provide different output voltages.