TPS55010EVM-009 Evaluation Module for 2.95V to 6V Input, 200mA Isolated DC/DC Converter angled board image

TPS55010EVM-009

Módulo de evaluación para convertidor CC/CC aislado con entrada de 2.95 V a 6 V y 200 mA

Precios

Cant. Precio
+

Características para TPS55010EVM-009

  • Isolated Flybuck Topology
  • Primary Side Feedback
  • 100 kHz to 2000 kHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start
  • Adjustable Input Voltage UVLO
  • Open Drain Fault Output
  • Cycle-by-Cycle Current Limit
  • Thermal Shutdown Protection
  • 3mm×3mm 16-Pin QFN Package

Descripción de TPS55010EVM-009

The TPS55010EVM-009 is a fully assembled and tested circuit for evaluating the TPS55010 Isolated DC/DC Converter with Integrated FETs. The TPS55010EVM-009 uses fixed frequency current mode control and a half bridge power stage with primary side feedback to regulate the output voltage for power levels up to 2W.

Precios

Cant. Precio
+