Información de empaque
Encapsulado | Pines VQFN-HR (RQF) | 9 |
Rango de temperatura de funcionamiento (℃) -40 to 125 |
Cant. de paquetes | Transportador 3,000 | LARGE T&R |
Características para TPS566238
- Configured for rugged applications
- 3-V to 18-V input voltage range
- 0.6-V to 7-V output voltage range
- 6-A continuous output current
- 0.6-V ±1% reference voltage (25°C)
- 98% maximum duty cycle
- 600-kHz switching frequency
- Non-latched for OC, OV, UV, and OT protections
- Built-in output discharge function
- Numerous pin-compatible options
- TPS566231 and TPS566238 with SS pin for adjustable soft-start time
- TPS566231P and TPS566238P with PG pin for power-good indicator
- TPS566231 and TPS566231P for auto-skip mode
- TPS566238 and TPS566238P for continuous current mode
- Mandarin data sheet available
- Small design size and ease of use
- Integrated power MOSFET with RDS(on) 20.8 mΩ and 10.6 mΩ
- D-CAP3™ control mode for fast transient response and internal compensation
- 1.5-mm × 2.0-mm HotRod™ QFN package
- Create a custom design with the WEBENCH Power Designer
Descripción de TPS566238
The TPS56623x are simple, easy-to-use, high-efficiency, 6-A synchronous buck converters in a QFN 9-pin 1.5-mm × 2.0-mm package.
The devices operate with wider supply input voltage ranging from 3 V to 18 V. The D-CAP3 control mode is adopted to provide a fast transient response, good line and load regulation, no requirement for external compensation, and support to low-ESR output capacitors.
The TPS566231 and TPS566231P operate in Eco-mode for high efficiency during light load operation. The devices are designed as the ULQ™ DC/DC converter, achieving 50-µA quiescent current to enable long battery life in low-power applications. The TPS566238 and TPS566238P operate in continuous current mode, which maintains lower output ripple during all load conditions.
The TPS566231 and TPS566238 soft-start time can be adjusted through the SS pin. The TPS566231P and TPS566238P indicate power good through the PG pin.
The TPS56623x can support up to 98% duty cycle operation, and integrate complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The devices are each available in a 9-pin 1.5-mm × 2.0-mm HotRod package. The junction temperature is specified from –40°C to 125°C.