Características para TPS61170EVM-316
3 V to 18 V Input Voltage Range High Output Voltage: Up to 38 V 1.2 A Integrated Switch 1.2 MHz Fixed Switching Frequency Programmable reference voltage using PWM signal or Easyscale Built-in Soft Start
Descripción de TPS61170EVM-316
The TPS61170EVM-316 facilitates evaluation of the TPS61170 1.2A High Voltage Boost Converter in a SEPIC configuration.