TPS61178EVM-792 TPS61178 20-V, 10-A, Fully-Integrated Synchronous Boost Evaluation Module angled board image

TPS61178EVM-792

Módulo de evaluación TPS61178 de elevador síncrono totalmente integrado de 20 V y 10 A

Precios

Cant. Precio
+

Características para TPS61178EVM-792

  • Wide VIN Range: 2.7 V to 20 V
  • Flexible VOUT Range: 4.5 V to 20 V
  • External Frequency Sync from 200 kHz to 2.2 MHz
  • Programmable Current Limit up to 10A
  • Load Disconnect when Shutdown

Descripción de TPS61178EVM-792

The TPS61178EVM helps to evaluate the electrical and thermal performance of the boost converter TPS61178. The components of the evaluation module are optimized for 6-V to 12-V input, 16-V output applications. The external components can be modified according to the datasheet for other operating condition.

Precios

Cant. Precio
+