Características para TPS61291EVM-569
- 5.7 µA IQ
- 15 nA Bypass Mode
- 0.9V to 5V Input Voltage Range
- 2.5V, 3V, or 3.3V Output Voltage
- 200 mA Output Current at 3.3Vout from a 1.8V Input Voltage
Descripción de TPS61291EVM-569
The TPS61291EVM-569 facilitates the evaluation of the TPS61291 Low IQ Boost Converter with Bypass Mode device. The device outputs a user-selectable output voltage of 2.5V, 3V, or 3.3V. Available output current depends on the input voltage and output voltage but is generally around 200 mA for most applications.