Características para TPS62088EVM-814
- 2.4V to 5.5V Input Voltage Range
- 1.8V Output Voltage with 1% accuracy
- 3A of Output Current
- 1mm Maximum Solution Height
- 26mm2 Total Solution Size
Descripción de TPS62088EVM-814
The TPS62088EVM-814 evaluation module (EVM) facilitates the evaluation of the TPS62088 3-A, step-down converter with DCS-Control in a tiny 1.2-mm by 0.8-mm WCSP package with 0.4-mm pitch. The EVM provides a 1.8-V output voltage with 1% accuracy from input voltages between 2.4V and 5.5V with a maximum solution height of 1 mm. The TPS62088 is a highly efficient and tiny solution for point-of-load (POL) converters for space-constrained applications, such as solid state drives (SSDs), wearables, and smart phones.