Características para TPS62095EVM-632
- 2.5V to 5.5V Input Voltage Range
- 1.8V Output Voltage
- 4A Output Current
- DCSTM Control
Descripción de TPS62095EVM-632
The TPS62095EVM-632 is a fully assembled and tested circuit for evaluating the TPS62095. The TPS62095 is a step-down converter that operates with an input voltage between 2.5 V and 5.5 V, an output voltage of 1.8 V using external resistors, and can deliver up to 4000 mA of continuous current. The converter has a programmable soft-start, a power-out good status, and several other safety features.