TPS62175EVM-098 TPS62175EVM-098 Evaluation Module angled board image

TPS62175EVM-098

Placa de módulo de evaluación TPS62175EVM-098 de convertidor reductor con modo de repetición/suspens

Precios

Cant. Precio
+

Características para TPS62175EVM-098

  • 4.7V to 28V input voltage
  • 500 mA output current
  • SLEEP mode

Descripción de TPS62175EVM-098

Step Down Converter With Snooze/Sleep/Standby Mode Evaluation Module Board

This EVM is designed to help the user easily evaluate and test the operation and functionality of the TPS62175. The EVM converts a 4.7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers 500 mA.

Precios

Cant. Precio
+