Características para TPS62236EVM-574
- 2 MHz / 3 MHz Switch Frequency
- Up to 94% Efficiency
- Output Peak Current up to 500mA
- Excellent AC and Transient Load Regulation
- High PSRR (up to 90dB)
- Small External Output Filter Components 1µH/ 4.7µF
- VIN range from 2.05V to 6V
- Optimized Power Save Mode For Low Output Ripple Voltage
- Forced PWM Mode Operation
- Typ. 22 µA Quiescent Current
- 100% Duty Cycle for Lowest Dropout
- Small 1 × 1.5 × 0.6mm3 SON Package
- 12 mm2 Minimum Solution Size
- Supports 0.6 mm Maximum Solution Height
- Soft Start with typ. 100µs Start Up Time
Descripción de TPS62236EVM-574
The TPS62236EVM-574 is a fully assembled and tested evaluation module with three independent circuits. CKT1 will demonstrate the TPS62234 (2.1V), CKT2 will demonstrate the TPS62238 (2.25V), and CKT3 will demonstrate the TPS62236 (1.85V).