Características para TPS62740EVM-186
- 360 nA Iq
- Integrated Load Switch
- 2.2V to 5.5V Input Voltage Range
- 300 mA Output Current
- Related Terms:
- Low Power Wireless
- Ultra Low Power Wireless
- Wireless Converter
Descripción de TPS62740EVM-186
The TPS62740EVM-186 is designed to help the user easily evaluate and test the operation and functionality of the TPS62740. The EVM converts a 2.2-V to 5.5-V input voltage to a regulated output voltage that is set between 1.8 V and 3.3 V at up to 300 mA. The TPS62740 also includes an integrated load switch and power good output. The TPS62740 has an ultra-low quiescent current of 360 nA.