Descripción de TPS65165EVM-233
The TPS65165EVM-233 takes a 2.5 V to 6 V input rail and provides the three bias-supply voltages and 3 integrated op amps that are required for TV and mointor TFT-LCD panels. The TPS65165EVM-233 has one boost converter with an integrated low-side FET, one negative charge-pump controller requiring external Schottky diodes, and one fully-integrated positive charge pump. External passive components to support the boost converter include inductors and capacitors, and external components for the charge pumps include capacitors.