Características para TPS657095EVM-122
- Two 75mA LDOs
- Output Voltage Accuracy ±1.5%
- Vin Range from 3.7V to 6V
- LED Driver with PWM Dimming
- 1 GPO
Descripción de TPS657095EVM-122
The TPS657095 is a power management unit targeted for embedded camera modules or other portable low power consumer end equipments. It contains two LDOs enabled by the I2C™ Interface, a PWM-dimmable current sink for driving one LED, one general purpose output (GPO), a programmable clock generator and 4K Byte of User OTP memory. The operation of the device is disabled if the input voltage supply is below the internal under-voltage lockout.
The device comes in a 16-ball die-size ball grid array package (DSBGA) with 0.4mm ball pitch.