Características para TPS65988DJEVM
- 100W Source or Sink
- Alternate Mode Support (Displayport)
- PD3.0 Fast Role Swap Capable
- I2C Multi-Master and/or Slave
- Built in SPI/I2C Debugger and Programmer
- Fully Configurable for any USB Type-C and Power Delivery application
Descripción de TPS65988DJEVM
The TPS65988DJEVM is an evaluation module for a dual port USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.