Características para TPS720105DRVEVM
- 350mA High-Performance LDO
- Low Quiescent Current: 38uA
- Excellent Load Transient Response: +/-15mV for ILOAD = 0mA to 350mA in 1us
- Low Noise: 48uVRMS (10Hz to 100kHz)
- 80dB VIN PSRR (10Hz to 10kHz)
- 70dB VBIAS PSRR (10Hz to 10kHz)
- Fast Start-Up Time: 140us
- Built-In Soft-Start with Monotonic VOUT Rise and Startup Current Limited to 100mA + ILOAD
- Over-Current and Thermal Protection
- Low Dropout: 110mV at ILOAD = 350mA
- Stable with 2.2uF Output Capacitor
Descripción de TPS720105DRVEVM
The TPS720105DRVEVM is a fully assembled and tested circuit for evaluating the TPS720105 low-dropout linear regulator in the DRV (2mm x 2mm SON-6) package.