Características para TPS7A1901EVM-760
- Wide Input Voltage Range: 4 V to 40 V
- Output Current: 450 mA
- Low Quiescent Current: 15uA
- Power Good with Programmable Delay
Descripción de TPS7A1901EVM-760
The TPS7A1901EVM-760 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A19 40-V, 450-mA, High-Voltage, Ultra-Low IQ Low-Dropout Regulator.
The EVM circuit board is configured to be a reference design for engineering applications requiring low IQ, wide Vin, voltage regulation.
The EVM circuit board is configured to be a reference design for engineering applications requiring low IQ, wide Vin, voltage regulation.